製品概要
概要
Example software running in the NTM88 embedded MCU and implementing various applications are available. These applications include sensor acquisition, Sub-GHz transmission (315/434 MHz), low-frequency reception (125 kHz), over-the-air-flash reprogramming, angle location algorithm (transmission at pre-defined angle and rotation direction determination), communication with external BLE MCU as well as host SPI and controller I²C bit-banging.
The NTM88 projects open in NXP's CodeWarrior IDE for MCUs IDE v11.1 or higher. The patch “NTM88_LIB” needs to be installed in the IDE.
The NTM88 embedded MCU is programmed with P&E Multilink Programming tools supporting an HCS08 core.
-
機能一覧
- Application examples for the NTM88 family of Tire Pressure Monitoring Sensors (TPMS)