STSW-DO40G4
Active
Design Win
Demonstration firmware for NUCLEO-G431RB enabling STSW-IFAPGUI on X?NUCLEO-DO40A1 and X-NUCLEO-DO41A1 expansion boards

ソフトウェア入手 Download databrief

製品概要

概要

The STSW-DO40G4 firmware runs on the NUCLEO-G431RB development board and allows controlling the X-NUCLEO-DO40A1 and X-NUCLEO-DO41A1 expansion boards using the STSW-IFAPGUI graphical user interface.

The STSW-DO40G4 contains the software routines that enable the USB-based communication between the NUCLEO-G431RB and the system where the STSW-IFAPGUI runs, and the control of the X-NUCLEO-DO40A1 or X-NUCLEO-DO41A1 expansion board.

The firmware can control a single expansion board (X-NUCLEO-DO40A1 or X-NUCLEO-DO41A1).

The STSW-IFAPGUI is based on a common engine and several plug-ins designed to communicate through the USB connection with the application layer running on the NUCLEO-G431RB development board stacked with the expansion board.

  • 機能一覧

    • Full control of the X-NUCLEO-DO40A1 and X-NUCLEO-DO41A1 expansion boards via the STSW-IFAPGUI graphical user interface
    • Control of:
      • Output channel switching frequency and duty cycle configuration
      • Visualization of per-channel thermal shutdown diagnostic

ソフトウェア入手