STSW-HARVEST1
Active
Design Win
Energy Harvesting board based on LoRa software package

ソフトウェア入手 Download databrief

製品概要

概要

The STSW-HARVEST1 software package provides a complete firmware to build application using LoRa based IC STM32WL55(Mounted on NUCLEO-WL55JC1).

The software comes with sample implementations of the drivers running on the STEVAL-HARVEST1 expansion board on top of a NUCLEO-WL55JC1 board.

The sensors mounted on the STEVAL-HARVEST1:

  • STTS22H sensor to measure temperature with accuracy ±0.5°C.
  • LIS2DU12 sensor to measure acceleration with selectable full scales of ±2 g/±4 g/±8 g/±16 g.
  • STHS34PF80 sensor to detect the presence and motion of an object.
  • SHT40-AD1B sensor to measure relative humidity and temperature
  • 機能一覧

    • Complete firmware to build applications based on LoRaWAN (NUCLEO-WL55JC1) using Energy Harvesting board
    • Sample application included in the package:
      • Energy Harvesting
    • Sample implementation is available for the STEVAL-HARVEST1 expansion board, plugged onto a NUCLEO-WL55JC board using Morpho Connector
    • Energy Harvesting application to perform temperature, humidity, acceleration, presence and motion detection data reading and sending the packet consisting of sensor data to LoRaWAN Gateway
    • Battery Free solution
    • Free, user-friendly license terms

ソフトウェア入手