製品概要
概要
The user can update the STM32 MC SDK with new ST evaluation boards for motor control at any time.
STM32 PMSM FOC SDK (STSWSTM32100), which includes the PMSM FOC FW library and ST MC Workbench, allows the user to evaluate STM32 performance in applications driving single or dual field oriented control of 3-phase permanent magnet motors (PMSM, BLDC).
STM32 PMSM FOC SDK is part of ST's motor control ecosystem, which offers a wide range of hardware and software solutions for motor control applications.
The ST MC Workbench software for PCs reduces design time and effort in the STM32 PMSM FOC firmware library configuration.
-
機能一覧
- Upload board modules in the STM32 PMSM FOC SDK. The list of supported boards can be updated easily.