STSW-PMIC2LGUI
Active
Design Win
Software for STEVAL-PMIC2LKV1 evaluation board for STPMIC2L configuration

ソフトウェア入手 Download databrief

製品概要

概要

The STSW-PMIC2LGUI graphical user interface is used to monitor and configure the main parameters of the STPMIC2L power management IC (PMIC) embedded on the STEVAL-PMIC2LKV1 kit evaluation board. It also provides an easy and intuitive means to set up the NVM parameters of the STPMIC2L.

The I2C interface board STEVAL-USBDNGV1 supplied with the STEVAL-PMIC2LKV1 kit is used to establish communication between the STPMIC2L device on the evaluation board and a PC via USB.

The STSW-PMIC2LGUI is compatible with Windows 7, 8, 10, and 11. No specific third-party software is needed.

  • 機能一覧

    • Configuration of STPMIC2L parameters
    • Monitoring of STPMIC2L parameters
    • Access to NVM parameters
    • Access to Fault and Event history

ソフトウェア入手