製品概要
概要
The STSW-SILPLC is a firmware package (not included in the TÜV Italia (TÜV SUD Group) assessment) that implements the basic functions to meet the standard requirements for a SIL2 application.
The API supports the output driving in operating mode as well as the diagnostic and the out safe state condition in case a fault event occurs, as required by the IEC61508, to guarantee the SIL2 level.
The firmware also implements undervoltage/overvoltage detection, IPS supply voltage interruption, and output disablement in case of a fault with protection activation.
Three different communication channels manage all the commands and diagnostic: the Ethernet real-time that supports the EtherCAT slave stack protocol, the RS485 with a customized serial communication, and the VCOM that uses the ST-LINK programmer (suggested for debug).
The application firmware supports the usage of the self-test library included in the X-CUBE-STL package certified by TÜV Rheinland. To access the full X-CUBE-STL package, contact your ST representative and sign an NDA.
-
機能一覧
- Digital output supply voltage interruption mechanism
- Diagnostic coverage supported by a dedicated API
- Safety function management
- X-CUBE-STL self-test library certified by TÜV Rheinland according to IEC61508 (this is the only firmware component with the official certification)
- Ethernet real-time communication with the EtherCAT slave stack, which supports daisy chain node connection
- Fieldbus communication with the RS485 serial interface
- BSP libraries for the on-board IC management
- STM32 framework compliance