X-CUBE-NFC7
Active
Design Win
Dynamic NFC/RFID tag IC software expansion for STM32Cube

ソフトウェア入手 Download databrief

製品概要

概要

The X-CUBE-NFC7 software expansion for STM32Cube provides a complete middleware for STM32 to build applications using the ST25DV64KC dynamic NFC/RFID tag IC.

The software is based on STM32Cube technology and expands STM32Cube-based packages. It is built on top of STM32Cube software technology to ease portability across different STM32 microcontrollers.

The software comes with sample implementations of the drivers running on the X-NUCLEO-NFC07A1 expansion board plugged on top of a NUCLEO-F401RE, NUCLEO-L053R8, or NUCLEO-L476RG development board.

  • 機能一覧

    • Complete middleware to build applications using the ST25DV64KC dynamic NFC/RFID tag IC
    • Easy portability across different MCU families, thanks to STM32Cube
    • Sample applications to:
      • Enable energy harvesting
      • Activate GPO interrupt
      • Activate low power down
      • Set I²C protection
      • Use ST25DV64KC mailbox
      • Write URI NDEF
    • Free, user-friendly license terms
    • Sample implementation available on the X-NUCLEO-NFC07A1 expansion board, plugged into a NUCLEO-F401RE, NUCLEO-L053R8, or NUCLEO-L476RG development board
    • Package compatible with STM32CubeMX: it can be downloaded from and installed directly into STM32CubeMX

ソフトウェア入手

STMicroelectronics recommends always keeping your software up to date