AEK-MCU-SRLNK
Active
Design Win
Programmer and debugger for Stellar automotive microcontrollers

Download databrief

製品概要

概要

The AEK-MCU-SRLNK is a debugger/programmer dongle for Stellar automotive microcontrollers.

It consists of a passive USB-to-JTAG debugger and programmer, which provides a cost-effective, small-size, and fast-prototyping solution for any vehicle applications.

This dongle ensures short development time through easy-to-use hardware and simple software fully integrated into StellarStudio IDE.

The JTAG interface ensures an easy plug to any ST standalone automotive microcontroller and its evaluation boards (compliant with the IEEE 1149.1 JTAG protocol).

  • All features

    • USB/JTAG debugger dongle for Stellar automotive MCU families
    • USB connector for supply and data communication
    • Application firmware directly downloaded into Stellar device FLASH or RAM memory
    • Run and debug your application firmware
    • Compliant with the IEEE 1149.1 JTAG protocol
    • Integrates serial port connection via USB interface (virtualCOM)
    • Provides NVM programming (erase/program/verify)
    • Connectors:
      • 20-pin header connector for JTAG interface
      • 3-pin header connector for UART interface
    • Status LEDs to indicate the target I/O voltage, connection state, and running state
    • Operating temperature range: from 0 to 50°C
    • Compatible with StellarStudio

Quality and Reliability

Part Number Marketing Status RoHSコンプライアンスグレード WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
AEK-MCU-SRLNK
Active
Ecopack2 Yes - -

AEK-MCU-SRLNK

Package:

Ecopack2

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Ecopack2

WEEE Compliant

Yes

Longevity Commitment

-

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

Sample & Buy

Loading...
Part Number
製品ステータス
Budgetary Price (US$)*/Qty
STから購入
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
AEK-MCU-SRLNK

販売代理店在庫 AEK-MCU-SRLNK

販売代理店
地域 Stock 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

AEK-MCU-SRLNK Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

AEK-MCU-SRLNK

Supplier:

ST

Core Product:

AEK-MCU-SRLNK

販売代理店

販売代理店在庫データ:

(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。