製品概要
概要
The AEK-POW-BMSCCTX is a packaged very compact battery management system (BMS) evaluation board that can handle from 1 to 31 BMS nodes.
Each battery node manages from 4 to 14 battery cells. The total voltage of the chain may range between 48 and 800 V.
The main advantage of this evaluation board is ensuring isolated connection to an external MCU, thanks to the embedded transceiver.
The ability to easily integrate into a system, compact dimensions, and a wide range of applications make this compact BMS system ideal for any solution enhancing battery life, efficiency, and cost effectiveness during use and operation.
The small size allows for greater flexibility in battery pack installation, addressing the challenges of using a BMS in confined spaces.
Its compact design allows it to fit easily, enabling more batteries to be installed within the same volume.
This increases the overall battery storage, providing robust performance without adding unnecessary weight. It emphasizes the growing trend of making energy solutions more accessible and effective across different applications.
The board is based on the L9963E Li-ion battery monitoring and protection chip for high-reliability automotive applications and the L9963T general-purpose SPI to isolated SPI bidirectional transceiver.
The main activity of the L9963E is monitoring the cells and battery node status through stack voltage measurement, cell voltage measurement, temperature measurement, and coulomb counting.
Measurement and diagnostic tasks can be executed either on demand or periodically, with a programmable cycle interval.
Measurement data are available for an external microcontroller to perform charge balancing and to compute the state of charge (SoC) and the state of health (SOH).
The L9963T general-purpose SPI to isolated SPI bidirectional transceiver can transfer communication data incoming from a classical 4-wire based SPI interface to a 2-wire isolated interface (and vice versa). In our board, the transceiver is configured as a slave.
The AEK-POW-BMSCCTX provides an elaborate monitoring network to sense the voltage of each cell.
It is possible to sense the current of the entire battery pack. This sensing allows elaborating the SoC of each battery cell and, consequently, the state of charge of all battery packs.
The SoC allows assessing the remaining battery capacity. For maintenance reasons, it is important to monitor the SoC estimation over time.
According to our algorithm for the SoC calculation, the more the SoC differs from its nominal value (that is, its value when the batteries are new), the more a cell of the battery pack risks overdischarging.
The SoC evolution overtime allows asserting the state of health (SOH) of a cell or a battery pack to spot early indications that a cell is at risk of overdischarge or overcharging.
The SoC of a battery cell is required to maintain its safe operation and duration during charge, discharge, and storage.
The SoC cannot be measured directly and is estimated from other measurements and known parameters (such as characterization curves or look-up tables). This information on the battery cells is necessary to determine how the voltage varies according to the current, the temperature, based on the battery chemical composition and production lot used.
In the AutoDevKit ecosystem software package, we created an example to elaborate SoC and SOH, using Li-ion batteries. Battery packs may have different SOCs, and balancing is necessary to bring them all to the same charge level.
After detecting the lowest charge in the battery pack, all the other battery nodes are discharged to reach its level. The demo explains how to activate the internal MOSFETs of the L9963E, which short-circuit the cell on an external dissipation resistor (resistors are already mounted on the board) to discharge it.
Passive cell balancing is performed via the L9963E internal MOSFETs. The controller can either manually control the balancing drivers or start a balancing task with a fixed duration.
In the second case, the balancing may be programmed to continue even when the IC enters a low-power mode called silent balancing, to avoid unnecessary current absorption from the battery pack.
The balancing function is necessary to lengthen the battery capacity and its duration.
Different MCUs can be used. In our demos, we used the AEK-MCU-C4MINI1 and other ASIL-B and ASIL-D microcontrollers of the SPC58 chorus family.
-
機能一覧
- Hosts the L9963E AEC-Q100 qualified automotive multicell battery monitoring and balancing IC
- Hosts the L9963T AEC-Q100 qualified automotive general-purpose SPI to isolated SPI bidirectional transceiver
- Voltage monitoring of up to 14 battery cells
- Current sensing of the entire battery node
- 5 configurable GPIOs, pluggable with NTCs for temperature measurements
- SPI interface to communicate with an MCU
- ISO SPI interface to communicate with an optional AEK-POW-BMSCC node, creating a BMS chain
- P1 connector that interfaces directly to an MCU board for control and diagnostic functions
- Passive cell balancing
- Packaged and very compact size: 70 x 45 mm
- Included in the AutoDevKit ecosystem
推奨コンテンツ
すべてのリソース
| Resource title | Version | Latest update | Actions | Details | ダウンロード |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 26 May 2025 | 26 May 2025 |
BOM (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 2.0 | 10 Jun 2025 | 10 Jun 2025 |
Schematic Pack (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 26 May 2025 | 26 May 2025 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHSコンプライアンスグレード | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| AEK-POW-BMSCCTX | Active 交換品交換品 | CARD | Industrial | Ecopack2 | Yes | - | - | |
AEK-POW-BMSCCTX
Package:
CARDMaterial Declaration**:
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | 製品ステータス | Budgetary Price (US$)*/Qty | STから購入 | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AEK-POW-BMSCCTX | | | distributors 販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください |
|
|
AEK-POW-BMSCCTX Active
販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください
(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。