製品概要
概要
The battery management system (BMS) is a fast-growing application pervading several fields of the electronic industry including automotive and industrial markets.
To support fast evaluation and meet stringent time-to-market for BMS solutions, the AutoDevKit ecosystem has been extended to include a specific cylindrical battery holder.
The purpose of this extension is to quickly create a battery pack to evaluate ST BMS solution based on the AEK-POW-BMS63EN analog front end node hosting the L9963E and the AEK-COM-ISOSPI1 ISOSPI transceiver hosting the L9963T.
You can test the battery pack also using our latest BMS evaluation boards: AEK-POW-BMSWTX, AEK-POW-BMSNOTX, AEK-POW-BMSCC and AEK-POW-BMSCCTX.
The AEK-POW-BMSHOLD battery holder contains a maximum of 14 cells, all connected in series, and a dedicated slot and connector for our range of BMS evaluation boards.
To build a complete battery pack in both centralized or dual-ring topologies, you can stack up to three / four AEK-POW-BSMHOLD kits (the limit is the stackable weight). A separate bag inside the kit package contains six M3x12 mm pan steel screws, four M3x25 mm plus six M3x30 mm hexagonal steel spacers. These elements can be used to mount another AEK-POW-BMSHOLD layer.
The AEK-POW-BMSHOLD has a long satin ribbon tied to a buttonhole on the plexiglass used to support easy battery removal.
The internal wiring of the featured 4-pole mammoth connector allows adding a sensing resistor between pin 2 and pin 3. Pin 1 and pin 4 are, respectively, the positive and the negative terminals of the mockup. For demo purposes, a 100 mΩ, 10 W, ±1% precision resistor is included in the kit package.
The AEK-POW-BMS63EN node boards have to be connected to the crimped central connector provided in the AEK-POW-BMSHOLD kit.
The connector is organized as follows: pin 1 is the cell VBAT, pin 2 to 16 are dedicated to the battery connections, pins 17 and 18 are ext Ground, pins 19 and 20 are ISenseP and ISenseM, pins 21 to 30 are dedicated to NTCs for temperature sensing.
The even numbers with yellow cables are NTC-, whereas the odd numbers with blue cables are NTC+. Five 10 kΩ, ±1% tolerance NTC thermistors are provided in the kit.
The AEK-POW-BMSHOLD kit supports INR 18650 battery type. The estimation of SoC and SoH included in AutoDevKit Studio is computed through an extended kalman filter with characterization data coming from INR 18650 MJ1 batteries by LG.
For further information on our range of BMS evaluation boards, refer to the board related page on
and to
.
-
特徴
- 14-slot battery holder for cylindrical INR 18650 battery cells (not included)
- All batteries are connected in series
- Proper housing for the AEK-POW-BMS63EN, AEK-POW-BMSWTX, AEK-POW-BMSNOTX, AEK-POW-BMSCC and AEK-POW-BMSCCTX evaluation boards BMS node (not included)
- Easy battery removal supported by a satin ribbon
- Low-side current sensing through an external resistor included in the package a 100 mΩ, 10 W resistor
- Five NTC thermistors (included)
- Stackable kit to build a compact battery pack (mechanical parts included)
- Dimensions 425 x 120 x 52 mm
- Included in the AutoDevKit ecosystem
おすすめ製品
推奨コンテンツ
すべてのリソース
| タイトル | バージョン | 更新日 | アクション | 詳細 | ダウンロード |
|---|
BOM (1)
| タイトル | バージョン | 更新日 | アクション | オプション | ||
|---|---|---|---|---|---|---|
| 1.0 | 15 Sep 2023 | 15 Sep 2023 |
品質 & 信頼性
| 製品型番 | マーケティング・ステータス | パッケージ | グレード | RoHSコンプライアンスグレード | WEEE Compliant | Longevity Commitment | Longevity Starting Date | 材料宣誓書** |
|---|---|---|---|---|---|---|---|---|
| AEK-POW-BMSHOLD | NRND 新規設計には推奨されません。製品は、お客様の継続的な生産をサポートするためだけに量産されています。 | CARD | インダストリアル | Ecopack2 | はい | - | - | |
AEK-POW-BMSHOLD
Package:
CARDMaterial Declaration**:
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
サンプル & 購入
| 製品型番 | 製品ステータス | Budgetary Price (US$)*/Qty | STから購入 | Order from distributors | パッケージ | 梱包タイプ | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | サプライヤ | コア製品 | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AEK-POW-BMSHOLD | | | distributors 販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください |
|
|
AEK-POW-BMSHOLD NRND
販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください
(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。