AEK-POW-BMSWTX

量産中
Design Win

Battery management system module based on L9963E and L9963T

データブリーフのダウンロード

製品概要

概要

The AEK-POW-BMSWTX is a battery management system (BMS) evaluation board that manages from 4 to 14 battery cells.

The main advantage of this evaluation board is ensuring isolated connection to an external MCU, thanks to the embedded transceiver.

The board is based on the L9963E Li-ion battery monitoring and protection chip for high-reliability automotive applications and the L9963T general purpose SPI to isolated SPI bidirectional transceiver.

The main activity of the L9963E is monitoring the cells and battery node status through stack voltage measurement, cell voltage measurement, temperature measurement, and coulomb counting.

Measurement and diagnostic tasks can be executed either on demand or periodically, with a programmable cycle interval.

Measurement data are available for an external microcontroller to perform charge balancing and to compute the state of charge (SOC) and the state of health (SOH).

The L9963T general purpose SPI to isolated SPI bidirectional transceiver can transfer communication data incoming from a classical 4-wire based SPI interface to a 2-wire isolated interface (and vice versa). In our board, the transceiver is configured as a slave.

The AEK-POW-BMSWTX provides an elaborate monitoring network to sense the voltage of each cell. It is possible to sense the current of the entire battery pack. This sensing allows elaborating the SOC of each battery cell and, consequently, the state of charge of all battery packs.

The SOC allows assessing the remaining battery capacity, which equates to the remaining driving range.

For maintenance reasons, it is important to monitor the SOC estimation over time. According to our algorithm for the SOC calculation, the more the SOC differs from its nominal value (that is, its value when the batteries are new), the more a cell of the battery pack risks overdischarging. Thus, the SOC evolution over time allows asserting the state of health (SOH) of a cell or a battery pack to spot early indications that a cell is at risk of overdischarge or overcharging.

The SOC of a battery cell is required to maintain its safe operation and duration during charge, discharge, and storage. However, SOC cannot be measured directly and is estimated from other measurements and known parameters (such as characterization curves or look-up tables). This information on the battery cells is necessary to determine how the voltage varies according to the current, the temperature, etc., on the basis of the battery chemical composition and production lot used.

Thanks to the partnership with About:Energy, it is possible to access to various battery data models.

In the AutoDevKit ecosystem software package, we created an example to elaborate SOC and SOH, using Li-ion batteries. Battery packs may have different SOCs, and balancing is necessary to bring them all to the same charge level.

After detecting the lowest charge in the battery pack, all the other battery nodes are discharged to reach its level. The demo explains how to activate the internal MOSFETs of the L9963E, which short-circuit the cell on an external dissipation resistor (resistors are already mounted on the board) to discharge it.

Passive cell balancing can be performed either via the L9963E internal MOSFETs or via external MOSFETs. The controller can either manually control the balancing drivers or start a balancing task with a fixed duration. In the second case, the balancing may be programmed to continue even when the IC enters a low power mode called silent balancing, to avoid unnecessary current absorption from the battery pack. The balancing function is necessary to lengthen the battery capacity and its duration.

Different MCUs can be used. In our demos, we used the AEK-MCU-C4MLIT1, and other ASIL-B and ASIL-D microcontrollers of the SPC58 chorus family.

  • 特徴

    • Hosts the L9963E AEC-Q100 qualified automotive multicell battery monitoring and balancing IC
    • Hosts the L9963T AEC-Q100 qualified automotive general purpose SPI to isolated SPI bidirectional transceiver
    • Voltage monitoring of every single cell and of the entire battery node
    • Current sensing of the entire battery node
    • 5 GPIOs to connect temperature sensors as NTCs
    • CN1 connector that allows establishing communication with an MCU board via SPI
    • CN2 connector that interfaces directly to an MCU board for control and diagnostic functions
    • Passive balancing
    • Compact size: 100 mm x 76 mm
    • Included in the AutoDevKit ecosystem

おすすめ製品

品質 & 信頼性

製品型番 マーケティング・ステータス パッケージ グレード RoHSコンプライアンスグレード WEEE Compliant Longevity Commitment Longevity Starting Date 材料宣誓書**
AEK-POW-BMSWTX
量産中
CARD インダストリアル Ecopack2 はい - -

AEK-POW-BMSWTX

Package:

CARD

Material Declaration**:

Marketing Status

量産中

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
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
サプライヤ
コア製品
AEK-POW-BMSWTX
Available at distributors

販売代理店在庫 AEK-POW-BMSWTX

販売代理店
地域 在庫 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

AEK-POW-BMSWTX 量産中

Budgetary Price (US$)*/Qty:
-
パッケージ:
梱包タイプ:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

製品型番:

AEK-POW-BMSWTX

サプライヤ:

ST

コア製品:

L9963E, L9963T

Get board from partner:

-

Third Party link:

-

販売代理店

販売代理店在庫データ:

Swipe or click the button to explore more details Don't show this again

(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。