AEKD-BLINDSPOTB1
NRND
Design Win
Set of assembled boards for blind-spot detection simulation

Download databrief

製品概要

概要

The AEKD-BLINDSPOTB1 set of assembled evaluation boards is used with the AEKD-BLINDSPOTA1 car model demonstration assembly to simulate vehicle detection in automotive blind-spot regions. It achieves this by interpreting magnetic field variations detected by a Hall sensor mounted near a stationary model car, caused by magnets mounted on another model car approaching on a conveyor belt driven by a 12 VDC gearbox motor with 40 RPM and high torque.

The goal of the training kit is to support firmware development of blind-spot applications using the SPC5-Studio integrated development environment with AutoDevKit plugin extension, which includes the source code.

The system can be tested using the STSW-BLINDSPOT firmware downloadable from www.st.com.

  • 機能一覧

    • Full set of evaluation boards to drive vehicle blind-spot application development:
      • AEK-MCU-C4MLIT1: main control board with SPC58EC80E5 automotive microcontroller running firmware to interpret detected magnetic field variations
      • AEK-LED-21DISM1: advanced automotive-grade LED driver board used to activate the vehicle in blind-spot warning LED
      • EV-VN7050AS: high-side driver used to drive the DC gearbox motor of the conveyor belt
    • Unique power supply path for all boards and the hardware assembly
    • 5 V, 2 A AC-DC included
    • Part of the AutoDevKit™ initiative
    • RoHS and WEEE compliant

Quality and Reliability

Part Number Marketing Status Package Grade RoHSコンプライアンスグレード WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
AEKD-BLINDSPOTB1
NRND
CARD Industrial Ecopack2 Yes - -

AEKD-BLINDSPOTB1

Package:

CARD

Material Declaration**:

Marketing Status

NRND

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

Sample & Buy

Loading...
Part Number
製品ステータス
Budgetary Price (US$)*/Qty
STから購入
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
AEKD-BLINDSPOTB1

販売代理店在庫 AEKD-BLINDSPOTB1

販売代理店
地域 Stock 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

AEKD-BLINDSPOTB1 NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

AEKD-BLINDSPOTB1

Supplier:

ST

Core Product:

SPC58EC80E5, VN7050AS, L99LD21

Get board from partner:

-

Third Party link:

-

販売代理店

販売代理店在庫データ:

(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。