AEKD-STEREOAVAS
NRND
Design Win
Integrated stereo AVAS solution

Download databrief

Product overview

概要

The AEKD-STEREOAVAS is an AutoDevKit acoustic vehicle alerting system (AVAS) demo.

It consists of an AEK-AUD-C1D9031 compact AVAS board, an AEK-MCU-C4MLIT1 domain zone controller, and two AEK-LCD-DT028V1 display expansion boards, plus two loudspeakers and a switching button.

The AEK-AUD-C1D9031 communicates with the AEK-MCU-C4MLIT1 via CAN protocol, exchanging commands like start/stop to simulate alerting sounds used in e-vehicles.

The sound is reproduced by the AEK-AUD-C1D9031 ECU through a pair of integrated class D audio amps connected to the loudspeakers.

Two AEK-LCD-DT028V1 boards with resistive touch allow the user to interact with the demo. The first screen shows a graphic simulation of the electric motor rpms, while the second allows starting/stopping the demo and regulating the sound volume and the engine rpms.

An important system safety feature reproposed in our demo consists in the open-load detection in play or mute state.

Toggling the “disconnect speaker” switch, the FDA903D embedded in the AEK-AUD-C1D9031 detects the open load in play or in mute and the blue LED lights up.

This open-load detection depends on the sound amplitude. If the blue LED does not light up, turn the volume up through the dedicated touch screen button.

Switching on the hardware mute button on the AEK-AUD-C1D9031 board, an orange LED (D7) turns on to indicate that the system is in the hardware mute state.

  • All features

    • AEK-AUD-C1D9031 compact AVAS solution
    • AEK-MCU-C4MLIT1 domain zone controller
    • Two AEK-LCD-DT028V1 display expansion boards
    • Two integrated loudspeakers
    • Current sensing for open-load detection in play or mute state
    • Speaker disconnection switch
    • Hardware mute button
    • Plays a preloaded wave file (car key on, neutral and drive modes)
    • Size: 290 x 210 x 70 mm
    • Included in the AutoDevKit ecosystem

Quality and Reliability

Part Number Marketing Status RoHSコンプライアンスグレード WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
AEKD-STEREOAVAS
NRND
Ecopack2 Yes - -

AEKD-STEREOAVAS

Package:

Ecopack2

Material Declaration**:

Marketing Status

NRND

RoHS Compliance Grade

Ecopack2

WEEE Compliant

Yes

Longevity Commitment

-

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

Sample & Buy

Loading...
Part Number
製品ステータス
Budgetary Price (US$)*/Qty
STから購入
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
AEKD-STEREOAVAS

販売代理店在庫 AEKD-STEREOAVAS

販売代理店
地域 Stock 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

AEKD-STEREOAVAS NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

AEKD-STEREOAVAS

Supplier:

ST

Core Product:

FDA903D, SPC582B60E1, SPC58EC80E5

販売代理店

販売代理店在庫データ:

(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。