製品概要
概要
The B-G564E-DPOW1 Discovery kit is a digital power solution, a complete demonstration and development platform for the STMicroelectronics STM32G564REZ3 microcontroller. It leverages new HRTIM-oriented features, 112 Kbytes of embedded RAM, math accelerator functions, and USB PD 3.0 offered by STM32G564REZ3. The B-G564E-DPOW1 Discovery kit offers a user USB Type-C® port, helping users to prototype digital power applications, such as a buck-boost converter and RGB power LED lighting.
The B-G564E-DPOW1 Discovery kit does not require a separate probe because it integrates the STLINK-V3EC debugger and programmer.
The B-G564E-DPOW1 Discovery kit comes with comprehensive software HAL library and various packaged software examples.
-
機能一覧
- STM32G564REZ3 microcontroller based on the Arm® Cortex®‑M33 core, featuring 512 Kbytes of flash memory and 112 Kbytes of SRAM, in a TQFP64-EP package
- USB Type-C® with USB 2.0 FS interface, DRP and DRD, with TCPP03-M20 USB PD 3.1 companion chip, SPR and PPS
- RGB power LED for bright lighting
- Digital power buck-boost converter with internal or external input voltage, onboard resistor loads, and current-sensing amplifiers
- Four user LEDs
- Two push-buttons (reset, and boot mode)
- 4-direction joystick with a selection key
- Board connectors:
- User USB Type-C® connector
- STLINK-V3EC USB Type-C® connector
- MIPI10 debug connector
- Tag‑Connect™ 10‑pin footprint connector
- 2x 33-pin header, 2.54 mm pitch, extension for breadboard connection
- Flexible power-supply options: 5 V from STLINK-V3EC USB Type-C®, or user USB Type-C®, or 5 V external source
- On-board STLINK-V3EC debugger/programmer with USB re-enumeration capability: mass storage (optional), Virtual COM port, and debug port
- Comprehensive free software libraries and examples available with the STM32CubeG5 MCU Package
- Support of a wide choice of Integrated Development Environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDE
- Handled by STM32CubeMonitor-UCPD (STM32CubeMonUCPD) software tool
すべてのリソース
| Resource title | Version | Latest update | Actions | Details | ダウンロード |
|---|
Board Manufacturing Specifications (2)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 04 Nov 2026 | 04 Nov 2026 | |||
| ZIP | 1.0 | 03 Nov 2026 | 03 Nov 2026 |
BOM (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 03 Nov 2026 | 03 Nov 2026 |
Schematic Pack (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 03 Nov 2026 | 03 Nov 2026 |
Quality and Reliability
| Part Number | Marketing Status | RoHSコンプライアンスグレード | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|
| B-G564E-DPOW1 | Evaluation 製品の特性評価中です。エンジニアリング・サンプルは限定的にご利用いただけます。 | Ecopack1 | - | - | |
B-G564E-DPOW1
Package:
Ecopack1Material Declaration**:
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | 製品ステータス | Budgetary Price (US$)*/Qty | STから購入 | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Specific features | WEEE Compliant | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| B-G564E-DPOW1 | | | distributors 販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください |
|
|
|
|
B-G564E-DPOW1 Evaluation
販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください
(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。