EVAL-RHFLVDS42
Preview
Design Win
Eval board for RHFLVDS42

Download databrief

製品概要

概要

The EVAL-RHFLVDS42 evaluation board is a ready-to-use, configurable hardware, which allows designers to efficiently test the RHFLVDS42, a radiation-hardened LVDS driver.

This document describes the components included on the EVAL-RHFLVDS42 evaluation board and recommends several ways to use the board.

The EVAL-RHFLVDS42 evaluation board is intended for evaluation purposes only.

  • 機能一覧

    • Mounted RHFLVDS42 Engineering Model: Rad-hard, 600 Msps, LVDS driver
      • See RHFLVDS42 datasheet for further information
    • Mounted components (ready-to-use)
    • Material: 4-layered FR-4
    • PCB thickness: 1.6 mm
    • Copper thickness: 35 μm
    • I/O Connectors: SMA, SIP 2.54 mm
    • Power supply connections: banana 2 mm and SIP 2.54 mm
    • Footprints for probes and CMS components
    • Double ground layer which demonstrated the best performance
    • Decoupling capacitive network close to the ICs to prevent noise on power supplies
    • Numerous test points

Quality and Reliability

Part Number Marketing Status Package Grade RoHSコンプライアンスグレード WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
EVAL-RHFLVDS42V1
Preview
CARD Industrial Not compliant - - -

EVAL-RHFLVDS42V1

Package:

CARD

Material Declaration**:

Marketing Status

Preview

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Not compliant

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

Sample & Buy

Loading...
Part Number
製品ステータス
Budgetary Price (US$)*/Qty
STから購入
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
EVAL-RHFLVDS42V1

販売代理店在庫 EVAL-RHFLVDS42V1

販売代理店
地域 Stock 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

EVAL-RHFLVDS42V1 Preview

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

EVAL-RHFLVDS42V1

Supplier:

-

Core Product:

-

販売代理店

販売代理店在庫データ:

(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。