EVALPM8803-FLY
Obsolete
Design Win
IEEE802.3at compliant demonstration kit with synchronous flyback PoE converter

Download databrief

製品概要

概要

The EVALPM8803-FLY is a demonstration board implementing an IEEE802.3at compatible interface together with a synchronous rectification flyback converter based on PM8803.

The board is designed to work up to 30 W, and with minimal changes the output voltage can be selected either 5 V or 3.3 V. For sake of flexibility, alternative footprint have been foreseen for the main component (MOS, transformer, etc).

It is possible to connect auxiliary sources to one of the 2 jacks in the EVALPM8803-FLY like in real application design. In one case thanks to the PM8803 feature, prevalence of the auxiliary source can be guaranteed.

Three LEDs give indication of :

  • 機能一覧

    • EEE 802.3at compliant
    • Support for Gigabit Ethernet
    • Data pass-through for the Ethernet data
    • Works with power supplied from Ethernet LAN cables or from local auxiliary sources
    • Successful IEEE802.3at layer1 classification indicator
    • Single output 3.3 V/5 V
    • 90+% converter efficiency
    • Board size 10x13 cm