EVALSP320SHMI
Obsolete
Design Win
SPEAr320S HMI evaluation board

Download databrief

製品概要

概要

The EVALSP320SHMI expansion board is intended to be used in conjunction with a SPEAr320S CPU board (sold separately: order code EVALSP320SCPU) to evaluate the SPEAr320S microprocessor with a variety of devices, especially in its HMI automation mode.

  • 機能一覧

    • 2 x Ethernet RJ45 connectors (ST802RT1A)
    • 1x LCD interface for 5.7” 640x480 EDT screen (ET057010DHU)
    • 1x Unified LCD interface (EDT displays with Unified interface)
    • 1x Resistive touch screen interface (STMPE811)
    • 2 x CAN DB9 plug connectors
    • 3 x RS232 DB9 plug connectors (ST3232EBTR)
    • Onboard temperature sensor and potentiometer (STMPE811)
    • 64 Kbit dual interface EEPROM: ISO 15693 and ISO 18000-3 mode 1 compliantcontactless interface + I2C (M24LR64)
    • 4 Gb NAND flash memory
    • I2S stereo audio input and output
    • Analog extension connector featuring 8 ADC lines
    • General purpose extension connector with GPIOs and I2C functionality
    • Unified Power Line modem (PLM) connector
    • DC/DC converter L7986A (+24V/+5V)
    • MicroSDcard socket
    • 3 LEDs
    • 2 general purpose buttons
    • System reset button