EVALSPEAr600
Obsolete
Design Win
SPEAr600 evaluation board

Download databrief

製品概要

概要

The EVALSPEAr600 evaluation board allows you to quickly evaluate and debug software for the SPEAr600. It acts as a learning tool to rapidly get familiar with the SPEAr600 features and provides a starting point for the development of the final application board. It is equipped with most of the interfaces offered by the SPEAr600.

It is equipped with all the interfaces offered by the SPEAr600. A special version of the board populated with an FPGA also exists for developing customer-specific IPs.

  • 機能一覧

    • SPEAr600 embedded MPU
    • Up to 2 Gbits DDR2 333 MHz (std 128 MB)
    • Up to 16 MB Serial Flash (std 8 MB)
    • Up to 2 Gb NAND Flash (std 64 MB)
    • 4 Kb Serial I2C
    • Two USB 2.0 full Host port channels
    • One USB 2.0 HS Device
    • 10/100/1000 Ethernet port
    • Two serial ports (up to 115 Kbaud)
    • Debug ports (JTAG + ETM9)
    • 8 ADC channels (10 bit, 1 Msamples)
    • 10 GPIOs
    • LCD I/F up to 24 bits-per-pixel (bpp)
    • Additional 112 GPIOs when the external FPGA is used