EVL250W-ATX80PL
Obsolete
Design Win
250 W ATX SMPS demonstration board

Download databrief

製品概要

概要

The EVL250W-ATX80PL is a demonstration board of a 250 W power supply unit that implements an ATX like (multiple output configuration) or a server like (single output configuration) design.

The EVL250W-ATX80PL has been certified by ECOS Consulting committee compliant to the 80 PLUS® specifications.

  • 機能一覧

    • Input mains range:
      • Vin: 88 ~ 264 Vrms
      • Frequency: 45 ~ 66 Hz
    • Outputs:
      • +12 Vdc ± 2% - 13.5 A
      • +5 Vdc ± 2% - 12 A
      • +3.3 Vdc ± 2% - 8 A
      • +5 Vstby ± 2% - 2 A
    • Stand-by consumption: < 0.2 W
    • Protections:
      • Short-circuit
      • Overload
      • Ouput overvoltage
      • Brownout
    • PCB type and size:
      • FR4
      • Double side CU 70μm
      • 148 x 120 mm
    • Safety: according to EN60950
    • EMI: according to EN55022 - class B