製品概要
概要
The EVL6564-50WFLB demonstration board implements a 50 W, wide-range mains input, power factor corrected, power supply suitable for all low power applications needing a high PF, such as lighting applications, LED power supplies, etc. It is possible through the use of a low-cost device like the L6564 united with a simple topology like the flyback one, providing, therefore, a very competitive solution.
The main feature of this converter is that the input current is almost in phase with the mains voltage; therefore the power factor is close to unity. This is achieved by the controller, the L6564, shaping the input current as a sinewave in phase with the mains voltage.
-
機能一覧
- Line voltage range: 90 to 265 VAC
- Minimum line frequency (fL): 47- 63 Hz
- Minimum switching frequency: 44 KHz
- Reflected voltage: 140 V
- Regulated output voltage: 24 V
- Rated output power: 50 W
- Power factor (load ≥ 50%): 0.9 minimum
- Minimum efficiency at full load: 88%
- Maximum 2fL output voltage ripple: 1.1 V pk-pk (VIN=230 VAC, POUT=50 W)
- Maximum ambient temperature: 50 °C
- Conducted EMI: in acc. with EN55022 Class-C
- PCB type and size: single-side, 35 μm, CEM-1, 140 x 60 mm