EVLPWD-FAN-PUMP
Active
Design Win
PWD5T60 circular reference design for 100 W inverter optimized for fan and pump applications

Download databrief 購入

製品概要

概要

The EVLPWD-FAN-PUMP board is a 3-phase complete inverter based on the STM32G071RBT6 Cortex®-M0+ microcontroller and PWD5T60 3-phase motor driver.

The evaluation board has been designed, in terms of characteristics and form factor, to address some of the main product applications of the PWD5T60, such as fans and pumps.

The board has a configurable single or three-shunt sensing topology, and both the field-oriented control (FOC) and 6-step control can be implemented. This allows permanent magnet synchronous motors (PMSMs) and brushless DC (BLDC) motors to be driven.

A current comparator allows the cycle-by-cycle current limiter feature to implement a current mode control.

The presence of on-board bus voltage sensing can be exploited for overvoltage or undervoltage protection. The driver, in addition, has an undervoltage lockout mechanism to protect against VCC supply voltage drop.

The driver built-in overcurrent circuitry allows almost immediate hardware protection, without the intervention of the microcontroller.

The possibility to use a temperature sensor completes the set of protection features.

The demonstration board is compatible with a wide range of input voltages and includes a power supply stage with the VIPER011LS in buck configuration to generate the +12 V and +3.3 V supply voltages required by the application. The input stage of the board is equipped with a complete AC mains line filter.

Programming and debugging of firmware can be performed with standard STM32 tools through an external STLINK debugger (such as STLINK/V3).

  • 機能一覧

    • Input voltage from 15 VAC (20 VDC) to 280 VAC (400 VDC)
    • Suitable for applications up to 100 W
    • Output current up to 0.7 Arms
    • Adjustable overcurrent protection threshold set to 1.8 Apeak
    • PWD5T60 system-in-packaging featuring:
      • High-voltage 3-phase gate driver
      • Integrated power MOSFETs with RDS(on) 1.38 Ω and BVDSS = 500 V
    • STM32G071RBT6 Arm® Cortex®-M0+ 32-bit MCU featuring:
      • 128 KB Flash
      • 36 KB RAM
      • 4x USART, timers, ADC, DAC, standard communication interfaces
    • Selectable single or three-shunt current sensing topology suitable for:
      • Sensored or sensorless 6-step algorithm
      • Sensored or sensorless space vector (FOC) algorithm
    • Digital Hall effect sensor and encoder input
    • Plug-and-play due to available 6-step/FOC firmware
    • Speed regulation through an external potentiometer
    • Fully protected:
      • Thermal shutdown
      • Overvoltage/undervoltage lockout
      • Overcurrent protection
    • Bus voltage sensing
    • 12 V VCC and 3.3 V VDD supplies are internally generated
    • Serial wire debug (SWD) port for debugging/programming
    • Compact footprint (80 mm diameter)

Quality and Reliability

Part Number Marketing Status Package Grade RoHSコンプライアンスグレード WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
EVLPWD-FAN-PUMP
Active
CARD Industrial Ecopack1 Yes - -

EVLPWD-FAN-PUMP

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

Sample & Buy

Loading...
Part Number
製品ステータス
Budgetary Price (US$)*/Qty
STから購入
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
EVLPWD-FAN-PUMP

販売代理店在庫 EVLPWD-FAN-PUMP

販売代理店
地域 Stock 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

EVLPWD-FAN-PUMP Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

EVLPWD-FAN-PUMP

Supplier:

ST

Core Product:

PWD5T60TR, STM32G071RBT6, TSV994IPT, VIPER011LS,

販売代理店

販売代理店在庫データ:

(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。