EVLVIP26L-12WFN
Obsolete
Design Win
Wide range single output demonstration board based on VIPER26LN

Download databrief

製品概要

概要

This is a 12 V-1 A power supply set in non-isolated flyback topology using the VIPER26LN; the new offline high-voltage converter by STMicroelectronics.

The features of the device include an 800 V avalanche rugged power section, PWM operation at 60 kHz with frequency jittering for lower EMI, current limiting with adjustable set point, onboard soft-start, a safe auto-restart after a fault condition and a low standby power.

The protection available includes a thermal shutdown with hysteresis, delayed overload protection, and open loop failure protection.

  • 機能一覧

    • Universal input mains range:
      • input voltage 90 - 264 VAC
      • frequency 45 - 65 Hz
    • Single-output voltage: 12 V @ 1 A continuous operation
    • Standby mains consumption: < 30 mW @ 265 VAC
    • Average efficiency: > 85%
    • Fully protected against faults (overload, feedback disconnection and overheating)
    • EMI: according to EN55022-Class-B