NUCLEO-H553ZG
Evaluation
Design Win
STM32 Nucleo-144 development board with STM32H553ZG MCU, supports Arduino, and ST Morpho connectivity

Download databrief

製品概要

主な利点

無料のツールを利用する

STM32Cube開発エコシステムで、Nucleoボードを使い始めましょう。

概要

The STM32 Nucleo-144 board provides an affordable and flexible way for users to try out new concepts and build prototypes by choosing from the various combinations of performance and power consumption features, provided by the STM32 microcontroller. For the compatible boards, the internal or external SMPS significantly reduces power consumption in Run mode.

The STM32 Nucleo-144 board offers easy means to expand the functionality of the Nucleo open development platform with a wide choice of specialized shields through several expansion connectors:

  • ARDUINO® Uno V3 connector, which is extended as part of ST Zio expansion connector on some boards
  • ST morpho headers providing access to the microcontroller's I/O pins

The STM32 Nucleo-144 board does not require any separate probe as it integrates the ST-LINK debugger/programmer.

The STM32 Nucleo-144 board comes with the STM32 comprehensive free software libraries and examples available with the STM32Cube MCU Package.

  • 機能一覧

    • Common features
      • STM32 microcontroller in an LQFP144, TFBGA225, TFBGA273, or VFBGA264 package
      • 3 user LEDs
      • 1 user push-button, and 1 reset push-button
      • 32.768 kHz crystal oscillator
      • Board connectors:
        • SWD
        • ST morpho expansion connector
      • Flexible power-supply options: ST-LINK USB VBUS, USB connector, or external sources
      • Comprehensive free software libraries and examples available with the STM32Cube MCU Package
      • Support of a wide choice of Integrated Development Environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDE
    • Features specific to some of the boards (refer to the ordering information section of the data brief for details)
      • External or internal SMPS to generate Vcore logic supply
      • Ethernet compliant with IEEE-802.3-2002
      • USB Device only, USB OTG full speed, or USB SNK/UFP (full-speed or high-speed mode)
      • Boot push-button
      • Board connectors:
        • ARDUINO® Uno V3 connector or ST Zio expansion connector including ARDUINO® Uno V3
        • Camera module FPC
        • MIPI20 compatible connector with trace signals
        • USB with Micro-AB or USB Type-C®
        • Ethernet RJ45
        • M.2 Key A serial memory connector
        • CAN FD header
      • On-board ST-LINK (ST-LINK/V2-1, STLINK-V3E, or STLINK-V3EC) debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port, and debug port

Quality and Reliability

Part Number Marketing Status RoHSコンプライアンスグレード Longevity Commitment Longevity Starting Date Material Declaration**
NUCLEO-H553ZG
Evaluation
Ecopack1 - -

NUCLEO-H553ZG

Package:

Ecopack1

Material Declaration**:

Marketing Status

Evaluation

RoHS Compliance Grade

Ecopack1

Longevity Commitment

-

Longevity Starting Date

-

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

Sample & Buy

Loading...
Part Number
製品ステータス
Budgetary Price (US$)*/Qty
STから購入
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Specific features
WEEE Compliant
Core Product
NUCLEO-H553ZG

販売代理店在庫 NUCLEO-H553ZG

販売代理店
地域 Stock 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

NUCLEO-H553ZG Evaluation

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

NUCLEO-H553ZG

Supplier:

ST

Specific features:

-

WEEE Compliant:

-

Core Product:

STM32H553ZG

販売代理店

販売代理店在庫データ:

(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。