製品概要
概要
The SPC563MADPT176S is an evaluation system supporting the STMicroelectronics SPC56xx family of automotive microprocessors. The complete system consists of a SPC56XXMB motherboard and a mini module which plugs directly into the motherboard. Different mini modules are available for evaluating the whole family of devices in all supported packages. The evaluation system allows full access to the CPU, to all of the CPU’s I/O signals and to the motherboard’s peripherals (such as CAN, SCI and LIN). The mini module itself can be used as a stand-alone unit when access to the I/O pins or peripherals is not needed.
-
機能一覧
- SPC56xx modular evaluation system
- On/off power switch with LED indicators
- Board power supply: 12 VDC external supply voltage
- On board STMicroelectronics® L9758 voltage regulator with three simultaneous output at 1.2 V, 3.3 V and 5 V
- Possibility to configure onboard peripherals to operate at 5 V or 3.3 V logic levels, depending on target
- Two CAN channels with jumper enable
- One CAN channel with High-Speed transceiver and DB9 male connector
- One CAN channel with Low-Speed Fault Tolerant and High-Speed transceiver (selectable with jumpers) and DB9 male connector
- Two LIN channels with jumper enable
- One channel with transceiver and pin header connector populated
- One channel with footprints only
- One SCI channel with jumper enables, transceiver and DB9 female connector
- Two FlexRay channels with jumper enables
- One channel with transceiver and DB9 male connector
- One channel with footprint only
- Four user push buttons with jumper enable and polarity selection
- Four user LED’s with jumper enables
- One potentiometer for analog voltage input
- Pin array for accessing all I/O signals
- Expansion connectors for accessing all I/O signals
- Prototyping area with 0.1” spacing and SOIC footprint
- Specifications:
- Board size 110 mm x 75 mm
- 12 VDC Center Positive power supply with 2.5/5.5 mm barrel connector