STDES-WB07CF4LI
Active
Design Win
4-Layer Reference design based on IPD with STM32WB07 WLCSP49 MCU

Download databrief

製品概要

概要

The main objective of the STM32WB0 series reference designs is to recommend a layout and associated BOM for dedicated applications (these boards are not for sale).

These reference designs can be manufactured from files available for download from the www.st.com website. The access to all GPIOs allows the prototyping of a complete application.

Sensitive layout parts can be extracted and pasted in any user board design with the same PCB characteristics and feature set.

The STM32WB0 series reference designs are provided with the STM32WB0 series comprehensive software HAL library. The STM32CubeWB0 MCU Package contains many software examples developed with the STM32WB0 series Nucleo-64 boards. These examples can be easily adapted for the STM32WB0 series reference designs.

The firmware source code corresponding to the selected reference design is available on www.st.com. This associated firmware is distributed free of charge under business-friendly license terms.

Using the reference designs to design the user application helps to get the right RF performance and to pass certification.

  • 機能一覧

    • Includes ST state-of-the-art patented technology
    • Reference designs
      • Fully open hardware platforms
      • Suitable for rapid prototyping of end nodes based on Bluetooth® LE
    • STM32WB0 series microcontroller
      • Arm® Cortex®‑M0+ at 64 MHz
      • Ultra-low power
      • Bluetooth® LE and 2.4 GHz proprietary protocols
      • Up to 512 Kbytes of flash memory and 64 Kbytes of SRAM
    • Oscillators
      • 32.768 kHz LSE crystal
      • 32 MHz HSE crystal
    • Connector
      • SMA
    • Power
      • 1.7 V to 3.6 V through external sources
    • Debugging/Programming
      • Through SW‑DP to connect an external ST-LINK
    • Software
      • Comprehensive free software libraries and examples available with the STM32CubeWB0 MCU Package

Quality and Reliability

Part Number Marketing Status Package Grade RoHSコンプライアンスグレード WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
STDES-WB07CF4LI
Active
- Industrial - - - -

STDES-WB07CF4LI

Package:

-

Material Declaration**:

Marketing Status

Active

Package

-

Grade

Industrial

RoHS Compliance Grade

-

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

Sample & Buy

Loading...
Part Number
製品ステータス
Budgetary Price (US$)*/Qty
STから購入
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
STDES-WB07CF4LI

販売代理店在庫 STDES-WB07CF4LI

販売代理店
地域 Stock 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

STDES-WB07CF4LI Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STDES-WB07CF4LI

Supplier:

ST

Core Product:

STM32WB07Cx

販売代理店

販売代理店在庫データ:

(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。