製品概要
概要
The main objective of the STM32WB0 series reference designs is to recommend a layout and associated BOM for dedicated applications (these boards are not for sale).
These reference designs can be manufactured from files available for download from the www.st.com website. The access to all GPIOs allows the prototyping of a complete application.
Sensitive layout parts can be extracted and pasted in any user board design with the same PCB characteristics and feature set.
The STM32WB0 series reference designs are provided with the STM32WB0 series comprehensive software HAL library. The STM32CubeWB0 MCU Package contains many software examples developed with the STM32WB0 series Nucleo-64 boards. These examples can be easily adapted for the STM32WB0 series reference designs.
The firmware source code corresponding to the selected reference design is available on www.st.com. This associated firmware is distributed free of charge under business-friendly license terms.
Using the reference designs to design the user application helps to get the right RF performance and to pass certification.
-
機能一覧
- Includes ST state-of-the-art patented technology
- Reference designs
- Fully open hardware platforms
- Suitable for rapid prototyping of end nodes based on Bluetooth® LE
- STM32WB0 series microcontroller
- Arm® Cortex®‑M0+ at 64 MHz
- Ultra-low power
- Bluetooth® LE and 2.4 GHz proprietary protocols
- Up to 512 Kbytes of flash memory and 64 Kbytes of SRAM
- Oscillators
- 32.768 kHz LSE crystal
- 32 MHz HSE crystal
- Connector
- SMA
- Power
- 1.7 V to 3.6 V through external sources
- Debugging/Programming
- Through SW‑DP to connect an external ST-LINK
- Software
- Comprehensive free software libraries and examples available with the STM32CubeWB0 MCU Package
すべてのリソース
| Resource title | Version | Latest update | Actions | Details | ダウンロード |
|---|
Board Manufacturing Specifications (2)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 21 Jul 2026 | 21 Jul 2026 | |||
| ZIP | 1.0 | 21 Jul 2026 | 21 Jul 2026 |
BOM (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 21 Jul 2026 | 21 Jul 2026 |
Schematic Pack (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 21 Jul 2026 | 21 Jul 2026 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHSコンプライアンスグレード | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| STDES-WB09TF4LD | Active 交換品交換品 | - | Industrial | - | - | - | - | |
STDES-WB09TF4LD
Package:
-Material Declaration**:
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | 製品ステータス | Budgetary Price (US$)*/Qty | STから購入 | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STDES-WB09TF4LD | | | distributors 販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください |
|
|
STDES-WB09TF4LD Active
販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください
(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。