STEVAL-10001Y12V
Preview
Design Win
STEVAL-10001Y12V

Download databrief

製品概要

概要

The STEVAL-10001Y12V is a step-down switching power supply based on the DCP10001Y synchronous buck controller with high-performance integrated FETs.

The STEVAL-10001Y12V supports a wide input voltage range from 6 to 100 V and operates at 450 kHz to regulate a 12 V output at up to 1 A.

The output voltage and switching frequency can be selected using onboard resistors.

The DCP10001Y is AEC-Q100 Grade 1 qualified and is available in a HSOP-8L package. In shutdown mode, its current consumption is less than 1 µA. When the EN pin is driven high, the device initiates a 3.8 ms soft-start sequence. By default, the device uses spread-spectrum modulation to help reduce EMI and potentially lower input-filter costs.

It also includes overcurrent (OCP), overvoltage (OVP), and overtemperature (OTP) protection.

  • 機能一覧

    • AEC-Q100 Grade 1 qualified
    • 6 to 85 V input voltage range
    • Step-down buck conversion
    • 12 V output voltage adjustable between 1.5 and 30 V
    • 1 A max current
    • 450 kHz switching frequency adjustable (100 kHz -1 MHz)
    • 2 Layer 70 x 70 mm demoboard
    • Compliant to IPC-2221B requirements for clearance and creepage
    • Dithering for EMI reduction
    • V2COT control mode architecture
    • Low quiescent current (14 µA) to improve efficiency at low load current
    • Efficiency at 1 A load
      • 92% for 48 to 12 V at 450 kHz conversion
    • Fixed 3.8 ms internal soft start timer
    • Over current protection (OCP), overvoltage protection (OVP), and overtemperature protection (OTP)
    • Operating temperature range: -40°C to 150°C
    • RoHS compliant

Quality and Reliability

Part Number Marketing Status Package Grade RoHSコンプライアンスグレード WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
STEVAL-10001Y12V
Preview
CARD Industrial Ecopack2 Yes - -

STEVAL-10001Y12V

Package:

CARD

Material Declaration**:

Marketing Status

Preview

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

Sample & Buy

Loading...
Part Number
製品ステータス
Budgetary Price (US$)*/Qty
STから購入
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
Board production status
STEVAL-10001Y12V

販売代理店在庫 STEVAL-10001Y12V

販売代理店
地域 Stock 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

STEVAL-10001Y12V Preview

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-10001Y12V

Supplier:

ST

Core Product:

STEVAL-10001Y12V

Board production status:

-

販売代理店

販売代理店在庫データ:

(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。