製品概要
概要
The STEVAL-85CY12V evaluation board is a step-down switching power supply based on the DCP85CY controller. It operates over an input voltage range from 5.5 to 85 V and supports a high-voltage conversion ratio at the switching frequency.
The STEVAL-85CY12V uses two external VTH MOSFETs and operates at 400 kHz. The switching frequency can be selected and synchronized with an external clock.
By using external jumpers, it is possible to easily select the output voltage (5 or 12 V), the light-load operating mode (diode emulation or forced PWM mode), the switch-over feature, and the turn on and off the system.
The maximum output is 15 A with Vout = 5 V, but it can reach 20 A by adjusting the OCP threshold and using light airflow.
With a single-row connector, it is possible to monitor external signals such as power-good and sync out, or to access drive signals for synchronization, dithering, enable, and soft-start functions. The STEVAL-85CY12V is based on the DCP85CY DC-DC step-down controller, a voltage-mode device in a QFN-20 package, 3.5 × 4.5 mm.
It offers selectable switching frequency, soft-start time, and overcurrent protection (hiccup mode), with current sensing based on the low-side RDS(on).
It also includes thermal monitoring and thermal shutdown at 175°C, enabling controlled and safe operation for automotive applications, unregulated 24 and 48 V input buses, and high-voltage battery to 12 and 5 V rails.
-
機能一覧
- AEC-Q100 Grade 1 qualified
- Wide 5.5 to 85 V input voltage range
- Step down (buck) conversion
- Selectable two output voltage level 5 or 12 V
- 15 A DC max output current (20 A with air flow)
- 400 kHz switching frequency setting selectable
- Pulse skipping or forced PWM operation at light load selectable
- Synchronization to external clock
- Voltage motor control loop
- Power-good open collector output validates VOUT
- Dithering with external clock
- Switch over selectable
- Constant current protection with hiccup mode
- Current sensing on rds-on LowSide
- Thermal protection
- Four layer board 100 x 80 mm
- Operating temperature range: -40°C to 150°C
- RoHS and China RoHS compliant
- WEEE compliant (2012/19/UE RAEE II)
推奨コンテンツ
すべてのリソース
| Resource title | Version | Latest update | Actions | Details | ダウンロード |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 29 Oct 2026 | 29 Oct 2026 |
BOM (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 29 Oct 2026 | 29 Oct 2026 |
Schematic Pack (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 29 Oct 2026 | 29 Oct 2026 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHSコンプライアンスグレード | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| STEVAL-85CY12V | Active 交換品交換品 | CARD | Industrial | Ecopack2 | Yes | - | - | |
STEVAL-85CY12V
Package:
CARDMaterial Declaration**:
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | 製品ステータス | Budgetary Price (US$)*/Qty | STから購入 | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | Board production status | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STEVAL-85CY12V | | | distributors 販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください |
|
|
|
STEVAL-85CY12V Active
販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください
(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。