STEVAL-CCA006V1
Obsolete
Design Win
Evaluation board for the TSH103 low-cost triple video buffer with filter

Download databrief

製品概要

概要

This evaluation board is designed to aid in the evaluation of the TSH173, a single supply triple video buffer featuring an internal gain of 6 dB and an internal low pass filter with an 8.2 MHz cut-off frequency for each channel, in compliance with standard-definition requirements for video line interfaces.

  • 機能一覧

    • Each output can drive AC- or DC-coupled 150 loads
    • Very low harmonic distortion
    • 4.5 V to 5.5 V single supply operation
    • 3 channels with 6 dB gain buffer
    • R-G-B, Y-Pb-Pr, Y-C-CVBS driving
    • 3 internal input DC level shifter
    • 3 video reconstruction filters for SD (standarddefinition)