STEVAL-CCA038V1
Obsolete
Design Win
Low-voltage audio power amplifier based on the TS4871IQT

Download databrief

製品概要

概要

The STEVAL-CCA038V1 demonstration board is designed for the TS4871 low power audio amplifier. The micro package DFN8 (dual flat non-leaded 8-pin) allows space saving and good thermal dissipation.

The BTL gain is set at 2 V/V and can be adapted if necessary with a modification of two (R1 or R2) resistor values.

On the board, it is possible to modify the input configuration from single ended to differential.

More information regarding component calculations is available in the TS4871 datasheet.

  • 機能一覧

    • Operating from VCC = 2.2 V to 5.5 V
    • Active high standby mode
    • 1.2 W output power @ VCC = 5 V, THD = 1%,F = 1 kHz, with 8 Ω load
    • Ultra low power consumption in standby mode (10 nA)
    • 62 dB PSRR @ 217 Hz in grounded mode(AV = 2 V/V)
    • Near zero pop and click
    • Ultra low distortion (0.1%)
    • Module gain set at 2 V/V
    • Thermal and short-circuit protection
    • RoHS compliant