製品概要
概要
The STEVAL-CCA043V1 demonstration board is designed for the TDA7491MV mono BTL class-D power amplifier.
Thanks to its high efficiency, the device assembled in the PSSO36 (slug-down) package is capable of dissipating heat without a heatsink.
Jumpers on the board allow the configuration of the amplifier in order to verify all the features as single-ended or differential input, fixed gain settings.
Microswiches are also provided to enable the standby and mute functions.
-
機能一覧
- High output-power capability:
- 25 W / 6 Ω at 16 V, 1 KHz,THD = 10%
- 20 W / 8 Ω at 18 V, 1 KHz, THD = 10%
- Wide-range , single supply operation (5 V- 18 V)
- High efficiency (η = 90%)
- Four selectable, fixed gain settings (20 dB, 26 dB, 30 dB and 32 dB)
- Differential input to minimize common-mode noise
- Standby and mute features
- Short-circuit and thermal overload protection
- Externally synchronizable
- RoHS compliant
- High output-power capability:
すべてのリソース
| Resource title | Version | Latest update | Actions | Details | ダウンロード |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
BOM (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Schematic Pack (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 01 Aug 2015 | 01 Aug 2015 |