STEVAL-CCA048V1
Obsolete
Design Win
STA333ML Sound Terminal® 2-channel microless high efficiency digital audio system board

Download databrief

製品概要

概要

The STEVAL-CCA048V1 demonstration board is based on the STA333ML Sound Terminal® digital amplifier. It provides full digital audio streaming to the speakers and offers cost effectiveness, low power dissipation, sound enrichment and DDX® power output stage.

To evaluate the STA333ML, the STEVAL-CCA048V1 does not require a microcontroller, and it accepts the universal I2S format. However, the board may be connected to APWlink (STEVAL-CCA035V1) as I2S interface.

  • 機能一覧

    • 2 x 20 W into 8 Ω = 18 V
    • 4.5 V to 20 V operating supply voltage range
    • 23 V absolute maximum rating
    • DDX®100 dB dynamic range
    • Selectable 32 kHz to 48 kHz input sample rates
    • Automatic zero-detect mute
    • 2-channel I2S input data interface
    • 2 volume selection (0 and +24 dB)
    • 2 master clock selection (256 or 364 * fs)
    • 2 digital format selection (I2S and LSB)
    • RoHS compliant