STEVAL-CCM004V1
Obsolete
Design Win
TFT LCD panel controller board for the STM3220G-EVAL

Download databrief

製品概要

概要

The STEVAL-CCM004V1 TFT-LCD panel controller is designed to be connected to the STM3220G-EVAL evalutation kit to demonstrate the capabilities of the STM32F2x high performance flexible static memory interface (FSMC) for a driving TFT-LCD.

The 3.5” QVGA resolution TFT-LCD panel is interfaced with the STM32 FSMC peripheral.

  • 機能一覧

    • Direct RGB signal driving using the STM32 without on-chip controller requirements
    • STM3220G-EVAL based plug-in daughterboard for feature extensibility
    • Ready-to-use graphic library APIs for easy GUI design
    • Real-time camera image streaming to showcase driver performance
    • Onboard constant current drive circuit for an LED based TFT-LCD backlight
    • Static image display with refresh rate of 60 frames per second
    • RoHS compliant