STEVAL-IDS003V1
Obsolete
Design Win
Autonomous Wireless Multi-Sensor Node powered by thermoelectric generator and based on the SPV1050 (SPIDEr)

Download databrief

製品概要

概要

The STEVAL-IDS003V1 kit is a complete fully configurable reference design powered by a TEG module soldered on the bottom. It is composed by a fully integrated transmitter board which contains a temperature sensor, an air pressure sensor and a 3-axis accelerometer MEMS sensor powered by the SPV1050 device. Moreover a microcontroller and an RF Sub-Giga transmitter all by ST are on the board. The system has a receiver companion powered through a USB cable by the PC. For further details on the SPV1050 device please refer to the related datasheet. The reference design kit is supported by a user-friendly GUI able to show the TEG module and battery electrical characteristics, conversion efficiency, MPPT accuracy and sensors readings thanks to the power monitoring demonstration board which is included in the kit.

The transmitter module is based on an STM32L151 low-power microcontroller which controls sensor configurations and data communication. A digital temperature sensor (STTS751), a pressure sensor (LPS331AP) and a 3-axis accelerometer (LIS3DH) are connected to the microcontroller through the I2C bus.

  • 機能一覧

    • Autonomous wireless sensor node based on ULP energy harvester and battery charger SPV1050
    • Typical use case with 3-axis accelerometer, temperature sensor and air pressure sensor on board
    • TEG module soldered on bottom
    • Lithium coin cell battery
    • User-friendly software GUI for system configuration sensors reading and electrical parameters monitoring
    • A power monitoring board for efficiency and all fundamental electrical parameters measurement are included in the kit
    • RF receiver board powered by USB
    • All ST component offer