STEVAL-IHM022V1
Obsolete
Design Win
High density dual motor control demonstration board based on the STM32F103ZE microcontroller

Download databrief

製品概要

概要

The STEVAL-IHM022V1 demonstration board is designed as a dual motor control development platform for STMicroelectronics’ ARM Cortex™- M3 core-based STM32F103ZE microcontroller.

The board features full speed USB 2.0 and CAN 2.0 A/B compliant interfaces, 2 I2S channels, 2 I2C channels, 5 USART channels, 3 SPI channels, 2 DAC channels, internal 64 Kb SRAM and 512 Kb Flash memory, and JTAG and SWD debugging support.

The board is designed to implement multiple motor control (up to three MC connectors are available) and offers an advanced user I/O interface (LCD QVGA display and joystick key).

Extension headers make it easy to connect a daughterboard or wrapping board for specific applications.

  • 機能一覧

    • Joystick with 4-direction control and selector
    • 240 x 320 TFT color LCD
    • Extension connectors for daughterboard or wrapping board
    • Reset, wakeup, tamper and user button
    • RoHS compliant
    • Two full featured motor control connectors for field oriented control plus PFC support on one connector
    • CAN 2.0 A/B compliant connection
    • Four 5 V power supply sources: 2-way screw connector, power jack, USB connector or daughterboard
    • 64 Mb serial Flash included
    • Boot from system or user Flash
    • USB 2.0 full speed connection
    • JTAG, SWD and trace debug support
    • Two RS-232 channels with RTS/CTS handshake support on one channel