STEVAL-IHM031V1
Obsolete
Design Win
Three phase low voltage inverter power board for FOC and scalar motor control based on STS8DNH3LL MOSFET

Download databrief

製品概要

概要

The STEVAL-IHM031V1 demonstration board is designed to drive a low voltage/low-to-medium current, 3-phase brushless, synchronous or asynchronous motor. It provides a compact solution along with efficient power dissipation thanks to dual in-package power MOSFETs.

This demonstration board integrates the following functional blocks: dedicated power supply for handling bus voltage in the range of 12 V to 24 V (up to 5 A), integrated gate driving, overcurrent protection, overvoltage and overtemperature sensing, three-shunt current sensing for FOC control, single-shunt sensing for trapezoidal control, BEMF sensing and amplification (for both GE and STMicroelectronics methods) and motor control connector.

The on-board MC connector allows the demonstration board to be interfaced with any STMicroelectronics MCU control board with a dedicated connector in order to control several types of 3-phase motors (asynchronous, PMSM brushless DC and brushless AC).

  • 機能一覧

    • RoHS compliant
    • Security functions:overcurrent detectionbus voltage monitoringtemperature sensing
    • Bus voltage: 12 V - 24 V, up to 120 W
    • Compact size with dual N-channel power MOSFETs
    • 3-phase full bridge inverter topology
    • Motor current feedback via three shunt resistors
    • Easily configurable for scalar and FOC motor control