STEVAL-IHP002V1
Obsolete
Design Win
SMARTPLUG systems to measure and control AC loads based on STM32, ST7540 PLM and STPM01

Download databrief

製品概要

概要

The STEVAL-IHP002V1 demonstration board is a SmartPlug based on the STM32F10x microcontroller, ST7540 PLM, and STPM01 energy metering ICs. The board is a node of a PLM network which allows the final user to monitor and manage the plugged load energy consumption, and can work in conjunction with the STEVAL-IHP003V1 used as a data concentrator for connection to a PC.

The board has been developed as a guideline to build a home/building automation subsystem for energy management. It is designed to fit the dimensions of a standard box for wall installation and easy integration into home/building electrical plants. The current, power, energy and other information related to the electrical load connected to the SmartPlug board are sent to a PLM data concentrator (such as the STEVAL-IHP003V1) through the home/building PLM network. A protocol stack has been implemented to allow node communication; it includes a PHY layer with FEC, a MAC layer with CSMA/CA and ACK, and a network layer with static addressing and routing topology.

  • 機能一覧

    • Energy consumption monitoring
    • PLM communication
    • On/Off or dimming configuration
    • CENELEC band C compliant
    • System setting by RS232
    • RoHS compliant