STEVAL-IKR001V4D
Obsolete
Design Win
SubGhz transceiver daughter board based on SPIRIT1 (868 MHz band)

Download databrief

製品概要

概要

The STEVAL-IKR001V4 demonstration board is based on the SPIRIT1, a sub GHz low power, low data rate transceiver suitable for ISM bands and wireless M-BUS.

  • 機能一覧

    • SPIRIT1 low power sub GHz transceiver in a standalone RF module tuned for 868 MHz band
    • Suitable for wireless M-BUS systems
    • Associated SPIRIT1 development kit, including documentation, firmware for STM32L and GUI
    • Modulation schemes: 2-FSK, GFSK, MSK, GMSK, OOK, and ASK
    • Air data rate from 1 to 500 kbps
    • Very low power consumption: 9 mA RX and 21 mA TX at +11 dBm
    • Excellent receiver sensitivity (up to -120 dBm)
    • Low duty cycle RX/TX operation mode
    • Automatic acknowledgment, retransmission, and timeout protocol engine
    • AES 128-bit encryption co-processor
    • SPI interface for microcontroller
    • RoHS compliant