製品概要
概要
This demonstration board represents a 20 W dimmable CFL (compact fluorescent lamp) ballast solution which can completely replace incandescent lamps in dimming systems. The controlled dimming range is from below 20% up to 100% of full light output without changing the triac dimmer.
Compared to formal CFL designs, this dimmable solution provides not only energy savings, but also higher reliability and significantly longer operating life.
The solution is based on the high performance ballast driver L6574, two STD4NK50Z power MOSFETs, a Zener-protected SuperMESH™ power MOSFET and two STTH1L06 Turbo 2 ultrafast high voltage rectifiers.
-
機能一覧
- Efficiency > 80% at wide range input
- Energy label: Class A
- Lamp base: E27
- Input line: 180 VAC - 264 VAC
- Wattage: 20 W (3U T3 lamp)
- Dimming range: 20% - 100%
- Lumen output: 1300 lm