STEVAL-ILH005V2
Obsolete
Design Win
150 W electronic ballast for HID lamps based on the L6562A and ST7LITE39F2

Download databrief

製品概要

概要

The STEVAL-ILH005V2 demonstration board implements a two-stage electronic ballast for 150 W HID metal halide lamps. The ballast is composed of a boost converter (power factor controller PFC) working in transition mode and an inverter consisting of a full bridge that drives the lamp at low-frequency square wave.

The ballast was developed for 185 - 265 Vac 50/ 60 Hz input mains and is able to drive 150 W metal halide and high-pressure sodium lamps.

  • 機能一覧

    • Minimum mains voltage: Vac(min)= 185 V
    • Maximum mains voltage: Vac(min)= 265 V
    • Minimum mains frequency: fmin= 47 Hz
    • Output current: Iout= 0.38 A
    • Rated lamp power: PLamp= 150 W
    • Expected bridge efficiency: η bridge = 95%
    • Regulated DC output voltage (DC value): Vout= 420 V
    • Maximum output overvoltage (DC value): ΔOVP = 50 V
    • Maximum output low-frequency ripple: ΔVoutx= 20 V
    • PFC minimum switching frequency: fmin= 28 kHz
    • Expected PFC efficiency: η PFC= 96%
    • Expected input section efficiency: η in= 99%
    • Expected power factor: 0.99
    • RoHS compliant