STEVAL-ILL015V3
Obsolete
Design Win
HB LED driver with diagnostic based on the LED2472G

Download databrief

製品概要

概要

The STEVAL-ILL015V3 evaluation board provides a platform to test and evaluate STMicroelectronics’ LED2472G LED driver.

The LED2472G device is a 24-bit constant-current LED sink driver with output error detection, suitable for applications such as large-area displays and full-color board panels where improvement in RGB LED resolution and reduction of system costs are important.

  • 機能一覧

    • Two LED2472G devices in TQFP48 package connected to 3 x 16 RGB high-brightness LEDs
    • STM32 microcontroller
    • Cost-effective internal high-side oscillator
    • JTAG interface for microcontroller firmware changes/updates
    • Mini USB connector for connection with a PC GUI
    • Test points on the board for each important signal aids laboratory evaluation
    • Buttons and knob to control the board
    • Error and overtemperature flag for each LED driver
    • 3 jumpers to simulate the disconnection of 3 LEDs
    • 3 jumpers to simulate the shorting of 3 LEDs
    • Highly-efficient ST1S010 DC-DC switching power supply
    • Input: 7.5 V to 18 V, 0.7 A
    • RoHS compliant