STEVAL-ILL031V1
Obsolete
Design Win
Digital constant current controller for LED driving based on STM8S208x

Download databrief

製品概要

概要

The purpose of the STEVAL-ILL031V1 demonstration board is to present a new digital approach to performing real average current control on an LED streetlighting platform.

This LED streetlight platform is developed on a DC-DC “inverse buck” converter, taking advantage of power switch control and conditioning signal circuitry for current sensing.

Benefits of this design include low energy consumption, low maintenance, and reduced size and weight. The solution is customized for streetlighting applications, but can be extended to many other segments.

  • 機能一覧

    • DC input voltage: 48 V
    • Buck stage adapts output voltage to drive LEDs with selected current
    • Four DC-DC buck converters allow driving of 4 LED strings, managing up to 120 W
    • Employs 3 W LEDs to obtain 30 W-per-string (10 LEDs in series in each string)
    • Low voltage-sensing circuitry
    • Logic level MOSFETs driven by the microcontroller without gate driver (ground referred)
    • High efficiency (up to 98%)
    • RoHS compliant