STEVAL-ILL034V1
Obsolete
Design Win
LED driver for an A19 lamp based on the L6562A for USA market

Download databrief

製品概要

概要

The STEVAL-ILL034V1 demonstration board is able to implement a non-dimmable, non-isolated LED driver.

The physical design is small enough to fit inside the base of an A19 bulb outline.

The coupled inductor has a step-down winding to power the L6562A PFC driver.

  • 機能一覧

    • Input voltage: 96-132 Vac, 60 Hz, non-dimmable,
    • TRIAC dimmer safety (no damage)
    • Output current: 370 mA into 5 to 12-LED series string(s)
    • Topology: step-down (buck) switching regulator
    • Regulation of LED current
    • Power factor acceptable for US market for residential use
    • RoHS compliant