製品概要
概要
The STEVAL-ILL042V2 demonstration board is an LED power supply in high PF flyback configuration designed to drive a 60 W LED array. The board is based on the L6562AT and the TSM101 controller.
This configuration uses an isolated feedback with an optocoupler and a secondary side reference/error amplifier, the TSM101, for voltage and current regulation.
The TSM101 includes two op-amps. One op-amp is used for constant voltage control and the other for constant current control.
The L6562AT is a PFC controller which operates in transition mode. The highly linear multiplier includes a special circuit which is able to reduce AC input current distortion, allowing wide-range mains operation with an extremely low THD, even over a large load range.
Efficiency is high at heavy load - more than 90% can be achieved.
Designed using the L6562A and the TSM101 controllers, this system offers several advantages in terms of output current and voltage stability.
-
機能一覧
- Mains voltage range: VAC(min)= 185, VAC(max)= 265
- Minimum mains frequency: fL= 47 Hz
- DC output voltage: VOUT= 130 V
- Maximum output current: IOUT= 0.462 A
- Minimum switching frequency: fSW(min)= 57 Hz
- Reflected voltage: VR= 195 V
- Leakage inductance spike: VSPIKE= 100 V
- Expected efficiency: 92%
- RoHS compliant