STEVAL-IPE012V1
Obsolete
Design Win
Single-phase energy meter demonstration board using the STPM10 and STM8L15

Download databrief

製品概要

概要

The STEVAL-IPE012V1 demonstration board implements a single-phase energy meter based on the STPM metering IC and STM8L152 microcontroller. The demonstration board is a fully functional single-phase solution with parameter display, tamper management, maximum demand (MD) calculation, EEPROM data logging, and low power management.

  • 機能一覧

    • Accuracy: Class 1 with dynamic range 200:1
    • Nominal voltage: 240 V
    • Nominal current : 5 A (ITYP)
    • Maximum current: 45 A (IMAX)
    • Operating range: 0.6 VBATto 1.2 VBAT
    • Meter constant: 3200 impulses / KWh
    • Power frequency range: 45 Hz to 65 Hz
    • Sensor: primary side CT and secondary side shunt
    • Communication interface: IrDA
    • RoHS compliant