製品概要
概要
The STEVAL-IPS1024V1 industrial chip board provides a powerful and flexible environment for the evaluation of the driving and diagnostic capabilities of the IPS1024H single channel high-side switch, which features active current limitation combined with thermal shutdown and automatic restart.
The STEVAL-IPS1024V1 interfaces through 2 x 13 pin strips with the X-NUCLEO-DOHS0A1 expansion board for STM32 Nucleo.
The expansion board can be connected to either a NUCLEO-F401RE or a NUCLEO-G431RB development board through the Arduino® R3 connectors.
-
機能一覧
- Based on the IPS1024H single channel high-side switch, which features:
- RON(Max.) (@TJ = 25 °C) = 12 mΩ
- Very low standby current
- 3.3 V CMOS compatible inputs
- Optimized electromagnetic emission
- Very low electromagnetic susceptibility
- Proportional load current sense
- Very low current sense leakage
- High current sense precision for wide range currents
- Current sense disable
- Undervoltage shutdown
- Overvoltage clamp
- Load current limitation
- Self limiting of fast thermal transients
- Protection against loss of ground and loss of VCC
- Designed to drive DC-13 loads according to EN 60947-5-1
- Designed to meet IEC 61131-2, IEC 61000-4-2, IEC 61000-4-4, IEC 61000-4-5
- PowerSSO-24 package
- CE certified:
- EN IEC 61000-6-2:2019
- EN IEC 61000-6-4:2019
- EN 55032:2015 + A1:2020 + A11:2020
- EN 55035:2017 + A11:2020
- ECOPACK®: lead free and RoHS compliant
- Based on the IPS1024H single channel high-side switch, which features:
推奨コンテンツ
すべてのリソース
| Resource title | Version | Latest update | Actions | Details | ダウンロード |
|---|
BOM (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 23 Oct 2026 | 23 Oct 2026 |
Schematic Pack (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 23 Oct 2026 | 23 Oct 2026 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHSコンプライアンスグレード | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| STEVAL-IPS1024V1 | Active 交換品交換品 | CARD | Industrial | Ecopack2 | Yes | - | - | |
STEVAL-IPS1024V1
Package:
CARDMaterial Declaration**:
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | 製品ステータス | Budgetary Price (US$)*/Qty | STから購入 | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STEVAL-IPS1024V1 | | | distributors 販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください |
|
|
STEVAL-IPS1024V1 Active
販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください
(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。