STEVAL-ISA019V3
Obsolete
Design Win
80 W ESBT quasi-resonant wide-range SMPS demonstration board based on the L6565 for 3-phase applications

Download databrief

製品概要

概要

The STEVAL-ISA019V3 demonstration board is a 3-phase auxiliary power supply with an 80 W dual output SMPS, using the L6565 PWM driver and the STC04IE170HP ESBT as the main switch. The combination of these ST parts provides a high-efficiency solution for high DC input voltage, a typical requirement of any 3-phase application.

The necessity to handle both high output power and wide input voltage is resolved using a flyback stage working in mixed operation mode: discontinuous and continuous.

  • 機能一覧

    • 3-phase 80 W auxiliary output SMPS
    • Quasi-resonant SMPS
    • Input: 180 VACto 600 VAC
    • Output voltage: 24 V, 3.3 A
    • Maximum output power: 80 W
    • Efficiency > 80 %
    • Switching frequency > 50 kHz
    • Safety compliant according to EN60950
    • Feedback: secondary regulation
    • RoHS compliant