STEVAL-ISA029V1
Obsolete
Design Win
Compact power supply for DVD/set top box evaluation board with three Vout (-30 V, +3.3 V, +12 V)

Download databrief

製品概要

概要

The STEVAL-ISA029V1 demonstration board is an isolated triple-output flyback converter, suitable for wide-range input voltage operation. The converter is based on the smart power VIPer53-E which, in a single package, integrates an enhanced current-mode PWM controller and a high-voltage MDmesh™ power MOSFET. The switching frequency is set to 60 kHz by means of an external RC network connected to a dedicated pin on the IC. The closed loop regulation is performed on the 12 V output using an optocoupler, which drives the COMP pin of the VIPer53-E. The 3.3 V output is post-regulated using a non-integrated low drop linear voltage regulator to achieve the required accuracy. The negative 24 V output is achieved by means of a discrete linear voltage regulator, made up of a Zener diode, a resistor and a PNP transistor.

  • 機能一覧

    • IOUT3= 40 mA
    • VOUT3= -24 V (±10%)
    • EMI - conducted EN55022-B compliant
    • Input voltage range: 85 VAC – 300 VAC
    • IOUT1= 1 A
    • VOUT1= 12 V (±5%)
    • IOUT2= 100 mA
    • Safety EN60950 compliant
    • VOUT2= 3.3 V (±2%)