製品概要
概要
The STEVAL- ISA032V1 forward converter demonstration board is a power supply based on the primary controller L5991 and the STP10NK60Z N-channel 600 V power MOSFET.
It is designed to be suitable to supply power to the electronic fiscal cash register (EFCR) demonstration board STEVAL-IPC001V1.
The STEVAL- ISA032V1 demonstration board accepts a wide range of input voltage (88 to 265 Vac) and delivers a single 9 V output with a power capability of up to 50 W continuous, and 60 W peak, making it also capable of providing power to a thermal printer.
-
機能一覧
- Conducted EMI: EN55022
- Input voltage: VIN: 88 - 265 Vac
frequency: 50-60 Hz - Output current: IOUT = 5.5 A (6 A peak)
- Output voltage: VOUT = 9 V
- Safety: EN60950 compliant
- Efficiency: >75%