製品概要
概要
This evaluation board offers a solution for industrial power supplies fed by 3-phase mains. It takes advantage of the high voltage MOSFET STW3N150 to optimize the operation of the quasiresonant flyback converter based on the primary controller L6565. The STW3N150 is a 1500 V power MOSFET, designed with STMicroelectronics’ proprietary high voltage \"MESH OVERLAY™\" technology. Thanks to this technology, the switch features very low RDS(on) per area, low gate charge and high switching performance. The evaluation board has been designed and developed to address low power applications. It features two isolated outputs (12 V and 5 V) and is capable of delivering up to 10 W of output power.
-
機能一覧
- EMI: EN55014
- Safety: EN60950
- Input voltage range : 185 Vac to 460 Vac
- Output 1: 12 V @0.6 A
- Input frequency range: 50/60 Hz
- Output power : 10 W
- Output 2: 5 V @ 0.55 A